Seleccione su ubicación
Industrias
ResumenServicio
ResumenGrupo de productos
ResumeneConfigurators y herramientas online
ResumenSeleccione su ubicación
Hydraulic pumps of the PGZ type are gerotor pumps with fixed displacement. The gearing with cycloid contour is characterized by a large meshing length. Filling zone and displacement area cover a large rotation angle. This results in low flow pulsation and thus very low operating noise. The shaft and the displacer are supported by a slide bearing and work in a wear-free manner when used as intended. Gerotor pumps PGZ are self-priming. Use for cooling, filtration or lubrication circuits at low pressures in industrial or mobile applications, e.g. plastics processing machines, machine tools, presses and wind turbines.
You have successfully finished your selection. |
Número de material: |
Código:PGZ-1X/R07V
The following data were selected. | ||
---|---|---|
Type | PG | Gerotor pump |
Type series | Z | Low-pressure pump |
- | - | |
Series | 1X | Series 10 to 19 |
/ | / | |
Direction of rotation | R | Clockwise |
Line connection | 07 | SAE flange port, standard pressure series |
Seal material | V | FKM (fluor-caoutchouc) |
Additional details | Without |