Seleccione su localización
Industrias
Vista generalServicio
Vista generalCarreras
Vista generalCompañia
Vista generalGrupo de productos
Vista generaleConfigurators y herramientas online
Vista generalSeleccione su localización
Radial piston pump, fixed displacement, Sizes 0,40 to 2,00, Maximum working pressure 700 bar, Maximum displacement 2 cm³.
You have successfully finished your selection. |
Número de material: |
Código:PR4-1X/W01
The following data were selected. | ||
---|---|---|
Type | PR4 | Radial piston pump, fixed displacement |
- | - | |
Series | 1X | Series 10 ... 19 |
/ | / | |
Direction of rotation | W | Clockwise and counter-clockwise |
Line connection | 01 | Pipe thread, ISO 228/1 |
Additional details | Without |