Cancel
确定

China中文

选择您的位置

International

Radial piston pump PR4-1X

咨询留言
产品型号
PR4
-
1X
/
W
01

Radial piston pump, fixed displacement, Sizes 0,40 to 2,00, Maximum working pressure 700 bar, Maximum displacement 2 cm³.

Display results list
Result count
18 的 18
Displacement volume
Direction of rotation
Clockwise and counter-clockwise
Viewed on drive shaft
Drive shaft
Line connection
Pipe thread, ISO 228/1
Seal material
Pressure ports
Pressure port P, suction port S.
说明文档
Add to basket
You have successfully finished your selection.
物料代码:
Product description
Request CAD