Select your location
Industries
OverviewService
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewBRRTC Trainings
OverviewInspiring Singapore’s next generation on Advanced Manufacturing!
OverviewSelect your location
Radial piston pump, fixed displacement, Sizes 0,40 to 2,00, Maximum working pressure 700 bar, Maximum displacement 2 cm³.
You have successfully finished your selection. |
Material number: |
Type code:PR4-1X/W01
The following data were selected. | ||
---|---|---|
Type | PR4 | Radial piston pump, fixed displacement |
- | - | |
Series | 1X | Series 10 ... 19 |
/ | / | |
Direction of rotation | W | Clockwise and counter-clockwise |
Line connection | 01 | Pipe thread, ISO 228/1 |
Additional details | Without |