Fixed displacement radial piston pump, Sizes 1,60 to 20,00 cm³, Component series 3X, Maximum operating pressure 700 bar.
You have successfully finished your selection. |
Material number: |
Type code:PR4-3X/R
The following data were selected. | ||
---|---|---|
Type | PR4 | Radial piston pump, fixed displacement |
- | - | |
Series | 3X | Series 30 ... 39 |
/ | / | |
Direction of rotation | R | Clockwise |
Additional details | Without |