Cancel
OK

AustriaEnglish

Standort auswählen

International

Adjustable vane pump, pilot-operated – PV7...C/D/N/W

Consultation request
Type code
PV7
-
1X
/
R
E
-

Thanks to their specific design, type PV7... vane pumps with adjustable displacement boast a low flow pulsation and achieve very high repetition accuracy with low pressure peaks during the down control. The noise optimization achieved by adjusting the height adjustment screw provides for a low operating noise. Hydrodynamically lubricated plain bearings ensure a long life cycle. The axial compensation of the displacer provides optimum volumetric efficiency

Display results list
Result count
254 from 254
construction size BG and nominal size NG
Line connections
Seal material
Type of controller
Controller option
Zero stroke pessure range
Directional valve
Settings
-P = Pressure adjustment in -Q = Flow setting in l/min at n = 1450 rpm

further settings on request
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD