Type code:PVH2-1X/041RA15DMB
The following data were selected. | ||
---|---|---|
Type | PVH | Vane pump, fixed displacement, high-pressure pump |
Frame size | 2 | 15.9 … 79.3 cm³ |
- | - | |
Series | 1X | Series 10 ... 19 |
/ | / | |
Displacement volume | 041 | geometric 41 cm³ / Nominal pressure pN 270 bar |
Direction of rotation | R | Clockwise |
Drive shaft | A | Cylindrical shaft with fitting key DIN 6885 |
Line connections | 15 | Suction and pressure port according to SAE J518; standard pressure series |
Position of the suction port (with view toward the drive shaft) | D | Top (0° from pressure port) |
Seal material | M | NBR (nitrile-caoutchouc) |
Mounting flange | B | 101-2 (SAE-B) |
Additional details |