Cancel
OK

TaiwanEnglish

选择您的位置

International

Fixed displacement vane pumps PVH

Consultation request
Type code
PVH
2
-
1X
/
041
R
A
15
D
M
B

Display results list
Result count
1 from 1
Displacement volume
geometric 41 cm³ / Nominal pressure pN 270 bar
Drive shaft
Cylindrical shaft with fitting key DIN 6885
Position of the suction port (with view toward the drive shaft)
Top (0° from pressure port)
Seal material
NBR (nitrile-caoutchouc)
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD