annuler
OK

BelgiumFrançais

selectionner votre localisation

International

Fixed displacement vane pump PVV/PVQ

Demande de Chiffrage
Code d'identification
PV
-
1X
/
15

Vane pump for industrial and mobile applications, Nominal size 18 bis 193, Component series 1X, Maximum operating pressure 210 bar, Maximum displacement 18 bis 193 cm².

Afficher listings
# Tiroirs compatibles :
1419 de 1419
Pumptyp
Frame size
Displacement / Single pump / Double pump flange side
Displacement / Double pump cover side
Direction of rotation
Viewed on drive shaft
Drive shaft
Line connections
SAE suction and pressure connections, UNC fixing screws
Position of the 1. pressure connection / Single pump / Double pump cover side
looking at the cover
Position of the 2. pressure connection / Double pump cover side
looking at the cover
Seal material
Mounting flange
Through-drive
Documentation
Ajouter au panier
You have successfully finished your selection.
Référence produit:
Description produit
Demande de Plans