Select your location
Industries
OverviewService
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewTrainings
OverviewSelect your location
Vane pump for industrial and mobile applications, Nominal size 18 bis 193, Component series 1X, Maximum operating pressure 210 bar, Maximum displacement 18 bis 193 cm².
You have successfully finished your selection. |
Material number: |
Type code:PV-1X/15
The following data were selected. | ||
---|---|---|
Type | PV | Vane pump, fixed displacement |
- | - | |
Series | 1X | Series 10 ... 19 |
/ | / | |
Line connections | 15 | SAE suction and pressure connections, UNC fixing screws |
Additional details | Further details in the plain text |