Seleccione su localización
Productos
ResumenIndustrias
ResumenServicio
ResumenCarreras
ResumenGrupo de productos
ResumeneConfigurators y herramientas online
ResumenSeleccione su localización
Vane pump for industrial and mobile applications, Nominal size 18 bis 193, Component series 1X, Maximum operating pressure 210 bar, Maximum displacement 18 bis 193 cm².
You have successfully finished your selection. |
Número de material: |
Código:PV-1X/15
The following data were selected. | ||
---|---|---|
Type | PV | Vane pump, fixed displacement |
- | - | |
Series | 1X | Series 10 ... 19 |
/ | / | |
Line connections | 15 | SAE suction and pressure connections, UNC fixing screws |
Additional details | Further details in the plain text |