Vane pump for industrial and mobile applications, Nominal size 18 bis 193, Component series 1X, Maximum operating pressure 210 bar, Maximum displacement 18 bis 193 cm².
Display results list
Result count
1419 from 1419
Pumptyp
V
Industrial version
Q
Mobile version
Frame size
18,0 … 45,9 cm³
1
Single pump
40,1 … 67,5 cm³
2
Single pump
69,0 … 121,6 cm³
4
Single pump
138,6 … 193,4 cm³
5
Single pump
40,1 … 67,5 cm³ and 18,0 … 45,9 cm³
21
Double pump
69,0 … 121,6 cm³ and 18,0 … 45,9 cm³
41
Double pump
69,0 … 121,6 cm³ and 40,1 … 67,5 cm³
42
Double pump
138,6 … 193,4 cm³ and 18,0 … 45,9 cm³
51
Double pump
138,6 … 193,4 cm³ and 40,1 … 67,5 cm³
52
Double pump
138,6 … 193,4 cm³ and 69,0 … 121,6 cm³
54
Double pump
Displacement / Single pump / Double pump flange side
018
18.0 cm³
027
27,4 cm³
036
36,4 cm³
040
39,5 cm³ (BG 1) / 40,1 cm³ (BG 2, 21)
045
45,4 cm³
046
45,9 cm³
055
55,2 cm³
060
60,0 cm³
068
67,5 cm³
069
69,0 cm³
082
81,6 cm³
098
97,7 cm³
113
112,7 cm³
122
121,6 cm³
139
138,6 cm³
154
153,5 cm³
162
162,2 cm³
183
183,4 cm³
193
193,4 cm³
Displacement / Double pump cover side
No Double Pump
007
7,2 cm³
018
18,0 cm³
027
27,4 cm³
036
36,4 cm³
040
39,5 cm³ (BG 21, 41, 51) / 40,1 cm³ (BG 42, 52)
045
45,4 cm³
046
45,9 cm³
055
55,2 cm³
060
60,0 cm³
068
67,5 cm³
069
69,0 cm³
082
81,6 cm³
098
97,7 cm³
113
112,7 cm³
122
121,6 cm³
Direction of rotation
Viewed on drive shaft
Viewed on drive shaft
R
Clockwise
Viewed on drive shaft
L
Counter-clockwise
Drive shaft
Not available for through drive pumps
A
Cylindrical drive shaft
only for BG2 to BG54
B
Cylinderical drive shaft strengthened version
J
Splined drive shaft
Line connections
SAE suction and pressure connections, UNC fixing screws
15
SAE suction and pressure connections, UNC fixing screws
Position of the 1. pressure connection / Single pump / Double pump cover side
looking at the cover
looking at the cover
D
Top (0° from suction port)
looking at the cover
R
Right (90° right from suction port)
looking at the cover
L
Left (90° left from suction port)
looking at the cover
U
Bottom (180° from suction port)
Position of the 2. pressure connection / Double pump cover side
looking at the cover
No Double Pump
looking at the cover
D
Top / BG21 to BG52 (45° right from suction port) / BG54 (0° from suction port)
looking at the cover
R
Right / BG21 to BG52 (135° right from suction port) / BG54 (90° right from suction port)
looking at the cover
L
Left / BG21 to BG52 (45° left from suction port) BG54 (90° left from suction port)
looking at the cover
U
Bottom / BG21 to BG52 (135° left from suction port) BG54 (180° from suction port)