Valve amplifier for proportional valves; Component series 1X; Analog, connector design; Suitable for controlling solenoid-actuated pressure and directional valves without position control.
You have successfully finished your selection. |
Número de material: |
Código:VT-SSPA1--1X/V0/0-24/K24
The following data were selected. | ||
---|---|---|
Type | VT-SSPA1 | Valve amplifier for proportional valves, analog, connector design |
Component series | 1X | Component series 10 to 19 |
Ramp time | V0 | Version: Standard |
Voltage input | 0 | |
Operating Voltage | 24 | 24 VDC operating voltage |
Electrical Connection | K24 | Connector, 4-pole, M12x1 |