Cancel
OK

ColombiaEspañol

Seleccione su localización

International

Directional spool valves, direct operated, with solenoid actuation WE 10…E

Consulta de asesoramiento
Código
WE
10
5X
/
E
/

Display results list
Result count
999 de 999
Main ports
Type
Directional valve
Size
Size 10
Symbol
Series
Series 50 … 59
Spring return / detent
Solenoid version
High-power solenoid, wet-pin, with detachable coil
Solenoid voltage
Connection to AC voltage mains via control with rectifier. See technical data.
Manual override
Corrosion resistance
Electrical connection
Additional options
With additional options
Switching time increase
Use with flows which exceed the performance limit of the valve (see Product description).
Not with low-temperature version "MT".
Use with flows which exceed the performance limit of the valve (see Product description).
Not with low-temperature version "MT".
Use with flows which exceed the performance limit of the valve (see Product description).
Not with low-temperature version "MT".
Use with flows which exceed the performance limit of the valve (see Product description).
Not with low-temperature version "MT".
Use with flows which exceed the performance limit of the valve (see Product description).
Not with low-temperature version "MT". If throttle inserts are used in channel T, the pressure in the working ports and for connection to the tank chambers must not exceed 210 bar.
Control spool play
Seal material
Observe compatibility of seals with hydraulic fluid used. Other seals upon request
Approvals
Porting pattern
Documentación
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Request CAD