Cancel
OK

SwedenSvenska

Välj din position

International

Directional spool valves, pilot operated, with hydraulic or electro-hydraulic actuation

Förfrågan om rådgivning
Typkod
H-
4
WEH
/
6E
/

Type WEH and WH

Display results list
Result count
1928 från 1928
Pilot pressure
Up to 350 bar
Type
4-way version
Types of actuation
Electro-hydraulic
Size
Symbols
Component Series
Control spool return in the pilot control valve
with 2 spool positions and 2 solenoids (Only possible with symbols A, B, C, D, K, Z and hydraulic control spool return in the main valve)
Pilot control valve
High-power valve (data sheet 23178)
Supply voltage
For other voltages, frequencies and electric data, see data sheet 23178
Manual override
Corrosion resistance (outside)
None (valve housing primed)
Pilot oil flow
(for type WH… only "no code"; Version "ET" and "T" with 3-spool position valve, pressure-centered only possible if pSt ≥ 2 x ptank + pSt min)
Switching time adjustment
Electrical connection
Spool position monitoring
Throttle insert
(not for NG10)
Pressure reducing valve
Seal material
(observe compatibility of seals with hydraulic fluid used)
Dokumentation
Add to basket
You have successfully finished your selection.
Materialnummer:
Product description
Request CAD