ResumenEvolución Silenciosa: Transformación de las excavadoras a la era eléctrica
ResumenSeleccione su ubicacion
You have successfully finished your selection. |
Número de material: |
Código:4WRTE-4X/6EG24K31/
The following data were selected. | ||
---|---|---|
Ports | 4 | 4 main ports |
Type | WRT | Directional control valve, pilot-operated, with electrical position feedback |
Electronics | E | With integrated electronics |
Component series | 4X | Component series 40 … 49 |
Pilot control valve | 6E | Proportional solenoid with detachable coil (NG6) |
Supply voltage | G24 | Direct voltage 24 V |
Electrical connection | K31 | Without mating connector; connector DIN EN 175201-804 |