Cancel
OK

United KingdomEnglish

Select your location

International

Proportional pressure reducing valve, pilot-operated with or without integrated digital electronics (OBED) – Type 3DRE(E)(A), Z3DRE(E)(A)

Consultation request
Type code
3
DRE
6
-
2X
/
G24

Display results list
Result count
172 from 172
Design
Way version
3-way version
Type
Proportional pressure reducing valve
Control electronics
Size
Size 6
Pressure reducing in
Position of mating connector
Component series
Component series 20 … 29 (20 … 29: unchanged installation and connection dimensions)
Pressure rating
Pressure sensor
Supply voltage
Direct voltage 24 V
Coil
Electrical connection
Mating connectors and cable sets, separate order, see "Accessories".
Interface electronics
Accessories, service interface
Seal material
(observe compatibility of seals with hydraulic fluid used, see "Technical data")
Additional information
Without
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD