Sweden Svenska
SPS
SPS

SPS

  • NürnbergMesse, Messezentrum 1, 90471 Nürnberg, Tyskland
  • 2022-11-08 09:00 - 2022-11-10 17:00
  • Tyska, Engelska
  • Elektriska driv- och styrsystem, Linjärteknik, Montageteknik

Be först om din kostnadsfria biljettkod på info@boschrexroth.de och lös sedan in den genom att trycka på den röda knappen "Skaffa dina biljetter". Se mer information nedan.

Skaffa dina biljetter

New freedom in automation

Bosch Rexroth has created a new automation world with ctrlX AUTOMATION and surmounts the classic boundaries between machine controls, the IT world and the Internet of Things. Now the automation toolkit has been extended with further innovative solutions which allow even more freedom and openness in automation. Experience live presentations about the Software Development Kit, Security, APIs as well as Machine Learning and IoT at our booth. More about ctrlX AUTOMATION

Visit us at SPS in hall 7 booth 450 and discover the new world of automation.


Ticket code request
With your personal ticket code, you can then conveniently redeem your ticket here free of charge.
Redeem ticket

Contact us

Area map

Register here for your personal booth tour.

Next level of openness and freedom: ctrlX OS

ctrlX OS is the real-time capable, Linux-based operating system, which was previously used exclusively on the control system ctrlX CORE. It is now also available as a separate solution for the industrial environment. The operating system can be used at all levels, i. e. from the field level to the cloud, and on a wide variety of hardware and is therefore seamlessly connecting even more automation components to the entire ctrlX AUTOMATION portfolio, including the partner solutions of ctrlX World.

The Linux-based operating system ctrlX OS enables even more openness in automation.
Automation toolkit ctrlX AUTOMATION enables numerous use cases

Automation up close: The diversity of the system at a glance

The automation toolkit ctrlX AUTOMATION offers different combinations of hardware and software components for numerous and individual use cases. The modular, scalable system can be used to implement PLC and IOT applications as well as complex solutions, e. g. in the packaging industry.

High flexibility through apps & new engineering functions

ctrlX AUTOMATION is characterized by its openness and scalability at all levels - and by its app technology. The automation solution can be adapted at any time by simply installing apps. For example, scalable solutions from ctrlX MOTION are available for download, as well as various IoT solutions such as VPN and firewall for more security. Individual functions can be created using any programming languages such as Blockly, Python, IEC 61131, PLCopen and C/C#.

High flexibility with control platform ctrlX CORE with app technology
Partner world is growing faster and faster

ctrlX World – the partner world is growing

ctrlX AUTOMATION enables faster time-to-market and efficient production. The partner-network ctrlX World supports this approach together with companies from different levels and specialist domains. In the ctrlX Store, apps from Bosch Rexroth and third-party providers can be downloaded for any automation tasks. The partner world is growing faster and faster and includes over 60 partners already. These partners will be on site at the Bosch Rexroth booth:

Bosch Connected Industries
CoreTigo & ifm
Hailo & HD Vision
Hucon & 36ZERO & DataProphet
Nokia Solutions and Networks GmbH & Co. KG
Timecho Europe
User Interface Design GmbH & Smart HMI
VMware
XITASO

Energy-efficient solutions for automation

Bosch Rexroth offers various solutions for designing systems for optimum energy efficiency. This includes extensive tools and models for energy and power simulations. The portfolio is supplemented by product-specific features such as the Smart Energy Mode of the drive system ctrlX DRIVE. It ensures a DC link voltage independent of the mains voltage and at the same time uses capacitors as energy storage devices.

Energy-efficient solutions of the automation toolkit ctrlX AUTOMATION.
ctrlX SERVICES includes digital services in addition to classic services.

Services for the entire life cycle

In addition to classic services such as repairs, spare parts and modernization, the service portfolio also includes digital services throughout the entire product life cycle. The ctrlX Digital Service Assistant enables access to all service tools and provides an overview of the status of the machines. The ctrlX Device Portal ensures the deployment of new software functions as well as the management and maintenance of device settings or remote maintenance.

The Factory of the Future

In the factory of the future, everything is connected - from the field level to cloud-based IT systems. As an open automation platform, ctrlX AUTOMATION combines the Bosch Rexroth portfolio into an intelligent solution and thus lays the foundation for realizing the Factory of the Future.

ctrlX AUTOMATION provides the basis for the realization of the factory of the future
Exciting presentations on the topic of automation means software development.

ctrlX developR

At our booth, you can expect exciting presentations from developers for developers on the topic of "Automation Means Software".

  • Software Development Kit for ctrlX AUTOMATION
  • IT-Security
  • Automated project generation (APIs)
  • Machine Learning
  • IoT solutions
  • Modern software engineering in automation
  • Platforms & Ecosystems

Connectivity with added value

Intelligent, connected hydraulics simplifies design, streamlines your installation, maximizes productivity and minimizes downtime. Would you like detailed information on our solutions? Then visit us at Connected Hydraulics.

Connected Hydraulics – Your Gateway to performance excellence
Sensor-based compensation element for industry robots.

Smart Flex Effector - sensor-based compensation module for robots

Revolutionize your production and reach a complete new level of automation with our Smart Flex Effector. The sensor-based compensation module with independent kinematics in six degrees of freedom gives robots and Cartesian linear systems the sensitivity of a human hand, thereby increasing precision and opening up completely new areas of application in factory automation. Processes that are difficult to control can be automated, optimized and monitored by simply retrofitting the Smart Flex Effector. Typical applications are joining processes with the marginal tolerances, complex assemblies or difficult handling tasks.

Smart Flex Effector

Watch video for further information

Smart Function Kits - Plug & Produce with the new mechatronic subsystems

The new linear robots– consisting of our best-in-class linear technology components and the automation platform ctrlX AUTOMATION - can be used for diverse applications such as joining and pressing, handling or dispensing.

Modern eTools support the product selection. The pre-installed, intuitive operating software enables fast commissioning and simple graphical programming without programming knowledge. The subsystems can be easily integrated into higher-level systems through open interfaces and can be used in a wide range of applications through compatible end effectors.

Video

Rexroth linear robots for handling as well for pick and place applications.